??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
206
Shaft Size
1-3/16 Inch
Part No.
136811
Description
LF-SCEZ-103-SHSS
Weight
1.09 lbs
A
1.52 Inch
B
4.44 Inch
C
1.60 Inch
D
3.56 Inch
G
0.41 Inch
H
0.61 Inch
J
0.51 Inch
L
1.57 Inch
M
2.22 Inch
N
1.98 Inch
Download CAD models
Previews